(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fluorosilicone RTV rubber

Fluorosilicone RTV rubber

Standard Unit Price:
SGD 381.40-
Days to Ship :
11 Day(s) or more

[Features]
· Fluorosilicone rubber combining oil resistance and solvent resistance.
· It reacts with moisture in the air at room temperature and hardens from the surface
[Applications]
· For electrical and electronic equipment, as well as general industrial applications.

Basic Specifications

  • Product Type
    Sealant
  • Color
    White
  • Operating Temperature Range
    -40~140℃
  • Color Details
    Milky white semi-transparent
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Trusco Code

Refine by

  • 486-6452
  • 486-6444
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
486-6444
49 Day(s)
SGD 381.40

Part Number : FE-2000-120G
Days to Ship 49 Day(s)
Standard Unit Price SGD 381.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Trusco Code
    486-6444
  • Mass(g)
    160.8
  • Capacity(g)
    120
  • Operating Temperature Range
    -40~140℃
  • Color Details
    Milky white semi-transparent
1 pc.
486-6452
11 Day(s)
SGD 1,062.26

Part Number : FE-2000-330ML
Days to Ship 11 Day(s)
Standard Unit Price SGD 1,062.26
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Trusco Code
    486-6452
  • Mass(g)
    442.2
  • Capacity(g)
    330
  • Operating Temperature Range
    -40~140℃
  • Color Details
    Milky white semi-transparent

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)