(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cordless vibrator (wall-nailing type)

Cordless vibrator (wall-nailing type)

Standard Unit Price:
SGD 1,498.00
Days to Ship :
8 Day(s)

[Features]
· Equipped with a high-capacity lithium ion battery of 18 V and 4.0 Ah.
· Applies vibration to the interior from the exterior of a wall for easy surface finishing work on pillars or walls, etc.
[Applications]
· Placing work for freshly mixed concrete.

Basic Specifications

  • Product Model
    Vibrator
  • Mass(kg)
    3.9
  • Total Length(mm)
    415
  • Vibrating Part(mm)
    76×113
  • Frequency(Hz)
    125
  • JAN Code
    4562303290640
  • Trusco Code
    753-8120
  • Specifications
    Charge time: approx. 60 min, usage time: 20 min.
  • Mass(g)
    3900
  • Voltage(V)
    18
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 1,498.00

Part Number : CKCA
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,498.00
Quantity 1 unit

Specificationtitle

  • Product Model
    Vibrator
  • Mass(kg)
    3.9
  • Total Length(mm)
    415
  • Vibrating Part(mm)
    76×113
  • Frequency(Hz)
    125
  • JAN Code
    4562303290640
  • Trusco Code
    753-8120
  • Specifications
    Charge time: approx. 60 min, usage time: 20 min.
  • Mass(g)
    3900
  • Voltage(V)
    18

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)