(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cordless Vibrator (Electric Rod Type)

Cordless Vibrator (Electric Rod Type)

Standard Unit Price:
SGD 1,196.65-
Days to Ship :
8 Day(s)

[Features]
· Equipped with a high-capacity lithium ion battery of 18 V and 4.0 Ah.
・ An electric rod type for deep concrete placement with many reinforcement bars, which can insert concrete vertically into the target location.
[Applications]
· Placing work for freshly mixed concrete.

Basic Specifications

  • Product Model
    Vibrator
  • Frequency(Hz)
    200
  • Voltage(V)
    18
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Mass(kg)

Refine by

  • 4.1
  • 4.2
  • 5
  • Clear
Total Length(mm)

Refine by

  • 767
  • 795
  • 955
  • Clear
Vibrating Part(mm)

Refine by

  • 25×447
  • 28×475
  • 28×635
  • Clear
JAN Code

Refine by

  • 4562303290657
  • 4562303290664
  • 4562303290671
  • Clear
Trusco Code

Refine by

  • 753-8103
  • 753-8090
  • 753-8081
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
4.1
767
25×447
4562303290657
753-8081
8 Day(s)
SGD 1,196.65

Part Number : C25DS
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,196.65
Quantity 1 unit

Specificationtitle

  • Product Model
    Vibrator
  • Mass(kg)
    4.1
  • Total Length(mm)
    767
  • Vibrating Part(mm)
    25×447
  • Frequency(Hz)
    200
  • JAN Code
    4562303290657
  • Trusco Code
    753-8081
  • Specifications
    Charging Time: Approximately 60 Minutes, Usage Time: 30 Minutes
  • Mass(g)
    4100
  • Voltage(V)
    18
1 unit
4.2
795
28×475
4562303290664
753-8090
8 Day(s)
SGD 1,294.80

Part Number : C28D
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,294.80
Quantity 1 unit

Specificationtitle

  • Product Model
    Vibrator
  • Mass(kg)
    4.2
  • Total Length(mm)
    795
  • Vibrating Part(mm)
    28×475
  • Frequency(Hz)
    200
  • JAN Code
    4562303290664
  • Trusco Code
    753-8090
  • Specifications
    Charging Time: Approximately 60 Minutes, Usage Time: 25 Minutes
  • Mass(g)
    4200
  • Voltage(V)
    18
1 unit
5
955
28×635
4562303290671
753-8103
8 Day(s)
SGD 1,400.40

Part Number : C28DL
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,400.40
Quantity 1 unit

Specificationtitle

  • Product Model
    Vibrator
  • Mass(kg)
    5
  • Total Length(mm)
    955
  • Vibrating Part(mm)
    28×635
  • Frequency(Hz)
    200
  • JAN Code
    4562303290671
  • Trusco Code
    753-8103
  • Specifications
    Charging Time: Approximately 60 Minutes, Usage Time: 25 Minutes
  • Mass(g)
    5000
  • Voltage(V)
    18

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)