(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 19/1/2025 to 6:00 (SGT) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Manual Travel Electric Chain Block SAG Type (1 Speed, Geared Trolley Coupled Type)

Manual Travel Electric Chain Block SAG Type (1 Speed, Geared Trolley Coupled Type)

Standard Unit Price:
SGD 2,401.47-
Days to Ship :
10 Day(s)

[Features]
· Fully closed design utilizes a small/lightweight steel plate frame structure.
· Large cradle hook with top/bottom disconnection stoppers for easy slinging.
· Bottom hook rotates smoothly by a bearing.
· Specially strengthened plastic chain bucket for durability.
[Applications]
· Loading/transporting work at stores, factories and worksites.

Basic Specifications

  • Power
    Single-phase 100 V
  • Product Model
    Electronic Chain Block
  • Trolley
    Chain Running Type
  • Power Cord(m)
    5m
  • Operation Voltage(V)
    24V
  • Standard
    JIS Standard Product (JIS B 8815)
  • Specifications
    1 Speed Type, 2 Point Push Button Type
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Trusco Code

Refine by

  • 773-8196
  • 773-8170
  • 773-8153
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
773-8153
10 Day(s)
SGD 2,401.47

Part Number : SAG-00560
Days to Ship 10 Day(s)
Standard Unit Price SGD 2,401.47
Quantity 1 unit

Specificationtitle

  • Power
    Single-phase 100 V
  • Product Model
    Electronic Chain Block
  • Trolley
    Chain Running Type
  • Power Cord(m)
    5m
  • Operation Voltage(V)
    24V
  • Trusco Code
    773-8153
  • Standard
    JIS Standard Product (JIS B 8815)
  • Specifications
    1 Speed Type, 2 Point Push Button Type
1 unit
773-8170
10 Day(s)
SGD 3,549.60

Part Number : SAG-01060
Days to Ship 10 Day(s)
Standard Unit Price SGD 3,549.60
Quantity 1 unit

Specificationtitle

  • Power
    Single-phase 100 V
  • Product Model
    Electronic Chain Block
  • Trolley
    Chain Running Type
  • Power Cord(m)
    5m
  • Operation Voltage(V)
    24V
  • Trusco Code
    773-8170
  • Standard
    JIS Standard Product (JIS B 8815)
  • Specifications
    1 Speed Type, 2 Point Push Button Type
1 unit
773-8196
10 Day(s)
SGD 2,947.10

Part Number : SAG-K2560
Days to Ship 10 Day(s)
Standard Unit Price SGD 2,947.10
Quantity 1 unit

Specificationtitle

  • Power
    Single-phase 100 V
  • Product Model
    Electronic Chain Block
  • Trolley
    Chain Running Type
  • Power Cord(m)
    5m
  • Operation Voltage(V)
    24V
  • Trusco Code
    773-8196
  • Standard
    JIS Standard Product (JIS B 8815)
  • Specifications
    1 Speed Type, 2 Point Push Button Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)