(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Full-Closing Type Factory Fan / Commercial Use Fan Luft Hafen (Wall-Mounted Type) Aluminum Blades

Full-Closing Type Factory Fan / Commercial Use Fan Luft Hafen (Wall-Mounted Type) Aluminum Blades

Standard Unit Price:
SGD 376.04
Days to Ship :
8 Day(s)

Aluminum blade type factory fan.
[Features]
· Adopts a fully closed motor with excellent durability and safety.
· Has a thermal protector built in for preventing motor burnout.
· Wall mounting brackets can be installed first for easy installation.
· The metal parts of the body have a powdered enamel coating that is resistant to dirt.
[Applications]
· Ventilation of restaurants, dining halls, etc.
· Ventilation at factories, warehouses, etc.
· For venting debris and dust.
· Ventilating / maintaining dryness in livestock barns.

Basic Specifications

  • Product Type
    Factory fan
  • Power supply (V)
    Single-phase 100
  • Blade Diameter (cm)
    44
  • Color
    OD Green
  • Power consumption (50/60 Hz)(W)
    102/138
  • JAN Code
    4989999376913
  • Trusco Code
    763-0123
  • Power Cord(m)
    1.7 (with grounding)
  • Number of blades(sheet)
    4 (Aluminum)
  • Accessory
    extension cord 8m
  • Mass(g)
    9500
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 376.04

Part Number : TFLHA-45W-OD
Days to Ship 8 Day(s)
Standard Unit Price SGD 376.04
Quantity 1 unit

Specificationtitle

  • Product Type
    Factory fan
  • Power supply (V)
    Single-phase 100
  • Blade Diameter (cm)
    44
  • Color
    OD Green
  • Power consumption (50/60 Hz)(W)
    102/138
  • JAN Code
    4989999376913
  • Trusco Code
    763-0123
  • Power Cord(m)
    1.7 (with grounding)
  • Number of blades(sheet)
    4 (Aluminum)
  • Accessory
    extension cord 8m
  • Mass(g)
    9500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)