(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Twin Type Differential Spatula

Twin Type Differential Spatula

Standard Unit Price:
SGD 17.37
Days to Ship :
10 Day(s)

[Features]
· One end is a rounded taper spatula. The other end is an American style squared and straight spatula.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Spatula
  • Length(mm)
    210
  • Dimension / Sizes(mm)
    Shaft Diameter: 3.0
  • Shape
    Tip on One Side: Round Taper Spatula, Tip on Opposite Side: Rectangular Straight Spatula
  • Spatula Height(mm)
    45
  • Maker Part Number
    HSN41821
  • TGK Code
    0007504362
  • Materials
    18/8 Stainless Steel
  • Spatula Width(mm)
    6
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 17.37

Part Number : 0007-50-43-62
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.37
Quantity 1 pc.

Specificationtitle

  • Product Model
    Spatula
  • Length(mm)
    210
  • Dimension / Sizes(mm)
    Shaft Diameter: 3.0
  • Shape
    Tip on One Side: Round Taper Spatula, Tip on Opposite Side: Rectangular Straight Spatula
  • Spatula Height(mm)
    45
  • Maker Part Number
    HSN41821
  • TGK Code
    0007504362
  • Materials
    18/8 Stainless Steel
  • Spatula Width(mm)
    6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)