(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Chemi Star Palm Black Gloves

Chemi Star Palm Black Gloves

Standard Unit Price:
SGD 23.11
Days to Ship :
8 Day(s)

[Features]
· Non-slip gloves with cut-resistant palms. (No. 540 ChemiStar Palm black gloves)
· Cut resistant level 3. (EN388)
· Palms are coated with super high strength polyurethane for strong non-slip effect and excellent breathability.
· Uses long fibers to prevent the shedding of dust and lint from the gloves.
· Can be washed and reused.

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    Cut Resistance
  • Color
    Black
  • Type
    541
  • Cut Resistance Level
    3(EN388)
  • Resin Part
    Polyurethane
  • Fiber Part
    Polyethylene, Polyester, Other
  • Note
    The product package details are in English.
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • XL
  • Clear
Total Length(cm)

Refine by

  • 21.5
  • 22.5
  • 23.5
  • 25
  • Clear
Quantity

Refine by

  • 0404237663
  • 0404237664
  • 0404237665
  • 0404237666
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
S
21.5
0404237663
8 Day(s)
SGD 23.11

Part Number : 0404-23-76-63
Days to Ship 8 Day(s)
Standard Unit Price SGD 23.11
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    Cut Resistance
  • Size
    S
  • Total Length(cm)
    21.5
  • Color
    Black
  • Type
    541
  • Quantity
    0404237663
  • Cut Resistance Level
    3(EN388)
  • Resin Part
    Polyurethane
  • Fiber Part
    Polyethylene, Polyester, Other
  • Note
    The product package details are in English.
1 Pair
M
22.5
0404237664
8 Day(s)
SGD 23.11

Part Number : 0404-23-76-64
Days to Ship 8 Day(s)
Standard Unit Price SGD 23.11
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    Cut Resistance
  • Size
    M
  • Total Length(cm)
    22.5
  • Color
    Black
  • Type
    541
  • Quantity
    0404237664
  • Cut Resistance Level
    3(EN388)
  • Resin Part
    Polyurethane
  • Fiber Part
    Polyethylene, Polyester, Other
  • Note
    The product package details are in English.
1 Pair
L
23.5
0404237665
8 Day(s)
SGD 23.11

Part Number : 0404-23-76-65
Days to Ship 8 Day(s)
Standard Unit Price SGD 23.11
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    Cut Resistance
  • Size
    L
  • Total Length(cm)
    23.5
  • Color
    Black
  • Type
    541
  • Quantity
    0404237665
  • Cut Resistance Level
    3(EN388)
  • Resin Part
    Polyurethane
  • Fiber Part
    Polyethylene, Polyester, Other
  • Note
    The product package details are in English.
1 Pair
XL
25
0404237666
8 Day(s)
SGD 23.11

Part Number : 0404-23-76-66
Days to Ship 8 Day(s)
Standard Unit Price SGD 23.11
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    Cut Resistance
  • Size
    XL
  • Total Length(cm)
    25
  • Color
    Black
  • Type
    541
  • Quantity
    0404237666
  • Cut Resistance Level
    3(EN388)
  • Resin Part
    Polyurethane
  • Fiber Part
    Polyethylene, Polyester, Other
  • Note
    The product package details are in English.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)