(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
SHOWA GLOVE TUFLEX Gloves 152, S/M/L

SHOWA GLOVE TUFLEX Gloves 152, S/M/L

Standard Unit Price:
SGD 5.40-
Days to Ship :
8 Day(s)

[Features]
· These fleece-lined gloves are thick, but also soft and easy to use.
· The wide cuffs, raised shape covering up to the wrists, and flocked lining inside the gloves ensure easy wearing and removal.
· The damage-prone fingertips have been double coated for reinforcement.
· The unique pattern creates a powerful non-slip effect.
· The lining is treated with an antibacterial and deodorization process to prevent odor from sweat and control the growth of bacteria on the fibers.
· Does not contain proteins that are the source of latex allergies.

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Total Length(cm)
    26
  • Color
    Blue
  • Type
    152
  • Resin Part
    Vinyl Chloride
  • Fiber Part
    Rayon, Cotton
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Around Palm(cm)

Refine by

  • 19
  • 21.5
  • 22.5
  • Clear
Quantity

Refine by

  • 0404237701
  • 0404237702
  • 0404237703
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
S
19
0404237701
8 Day(s)
SGD 5.40

Part Number : 0404-23-77-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.40
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    26
  • Around Palm(cm)
    19
  • Color
    Blue
  • Type
    152
  • Quantity
    0404237701
  • Resin Part
    Vinyl Chloride
  • Fiber Part
    Rayon, Cotton
1 Pair
M
21.5
0404237702
8 Day(s)
SGD 5.50

Part Number : 0404-23-77-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    26
  • Around Palm(cm)
    21.5
  • Color
    Blue
  • Type
    152
  • Quantity
    0404237702
  • Resin Part
    Vinyl Chloride
  • Fiber Part
    Rayon, Cotton
1 Pair
L
22.5
0404237703
8 Day(s)
SGD 5.70

Part Number : 0404-23-77-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    26
  • Around Palm(cm)
    22.5
  • Color
    Blue
  • Type
    152
  • Quantity
    0404237703
  • Resin Part
    Vinyl Chloride
  • Fiber Part
    Rayon, Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)