(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Jersey Temres Gloves 283

Jersey Temres Gloves 283

Standard Unit Price:
SGD 9.10-
Days to Ship :
8 Day(s) or more

[Features]
· These gloves have jersey fabric sleeves with a moisture prevention function to inhibit sweating and dampness
· Coated with polyurethane for both moisture permeability and waterproof performance. Reduces moisture and prevents hands from becoming smelly.
· The jersey material fits to the wrist and prevents contaminants from entering the sleeves.
·

Basic Specifications

  • Product Model
    Polyurethane
  • The intended use
    For work
  • Color
    Blue
  • Type
    283
  • Resin Part
    Polyurethane
  • Fiber Part
    Nylon, Cotton, Others
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • Clear
Total Length(cm)

Refine by

  • 26
  • 27
  • Clear
Quantity

Refine by

  • 0404871021
  • 0404871022
  • 0404871023
  • 0404871024
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
S
26
0404871021
8 Day(s)
SGD 11.64

Part Number : 0404-87-10-21
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.64
Quantity 1 Pair

Specificationtitle

  • Product Model
    Polyurethane
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    26
  • Color
    Blue
  • Type
    283
  • Quantity
    0404871021
  • Resin Part
    Polyurethane
  • Fiber Part
    Nylon, Cotton, Others
  • RoHS
    10
1 Pair
M
26
0404871022
9 Day(s)
SGD 11.64

Part Number : 0404-87-10-22
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.64
Quantity 1 Pair

Specificationtitle

  • Product Model
    Polyurethane
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    26
  • Color
    Blue
  • Type
    283
  • Quantity
    0404871022
  • Resin Part
    Polyurethane
  • Fiber Part
    Nylon, Cotton, Others
  • RoHS
    10
1 Pair
L
26
0404871023
8 Day(s)
SGD 9.10

Part Number : 0404-87-10-23
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.10
Quantity 1 Pair

Specificationtitle

  • Product Model
    Polyurethane
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    26
  • Color
    Blue
  • Type
    283
  • Quantity
    0404871023
  • Resin Part
    Polyurethane
  • Fiber Part
    Nylon, Cotton, Others
  • RoHS
    10
1 Pair
LL
27
0404871024
9 Day(s)
SGD 11.64

Part Number : 0404-87-10-24
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.64
Quantity 1 Pair

Specificationtitle

  • Product Model
    Polyurethane
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    27
  • Color
    Blue
  • Type
    283
  • Quantity
    0404871024
  • Resin Part
    Polyurethane
  • Fiber Part
    Nylon, Cotton, Others
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)