(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Soatec Heat-Resistant Gloves T200

Soatec Heat-Resistant Gloves T200

Standard Unit Price:
SGD 147.53
Days to Ship :
8 Day(s)

[Features]
· Uses low dust-producing fiber to enable use even in relatively clean environments.
· The palms are heat resistant and have high grip strength.

Basic Specifications

  • Product Model
    Other
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    Free
  • Total Length(cm)
    28
  • Type
    T200
  • Quantity
    0404871811
  • Material Heat Resistant Temperature(°C)
    Palm 200, Back of the Hand 150
  • Surface Material
    Polyester Jersey/Polyurethane Laminate (Upper Part), TOWARON® Knit, Polyurethane Laminate (Palm, Thumb Part)
  • Inner Lining Material
    Polyester Felt, Nylon Half Tricot
  • Note
    There are slight differences in shape between the actual item and the image.
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 147.53

Part Number : 0404-87-18-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 147.53
Quantity 1 Pair

Specificationtitle

  • Product Model
    Other
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    Free
  • Total Length(cm)
    28
  • Type
    T200
  • Quantity
    0404871811
  • Material Heat Resistant Temperature(°C)
    Palm 200, Back of the Hand 150
  • Surface Material
    Polyester Jersey/Polyurethane Laminate (Upper Part), TOWARON® Knit, Polyurethane Laminate (Palm, Thumb Part)
  • Inner Lining Material
    Polyester Felt, Nylon Half Tricot
  • Note
    There are slight differences in shape between the actual item and the image.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)