(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pasteur PT

Pasteur PT

Standard Unit Price:
SGD 159.20-
Days to Ship :
10 Day(s)

[Specifications]
Outer diameter 7 mm × length 146 mm, quantity: 1,000
[Materials]Soda-lime glass

Basic Specifications

  • Product Model
    Other
  • Materials
    Soda Lime Glasses
  • Outside Diameter(mm)
    7
  • Amount Of Content
    1,000 Units (200 X 5)
Part Number
Amount Of Content

Refine by

  • 1,000 Units (200 X 5)
  • Clear
Length(mm)

Refine by

  • 146
  • 229
  • Clear
TGK Code

Refine by

  • 0988145113
  • 0988145114
  • Clear
Sizes(mm)

Refine by

  • Tip Outer Diameter: 11 mm (±0.3 mm)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1,000 Units (200 X 5)
146
0988145113
-
10 Day(s)
SGD 159.20

Part Number : 0988-14-51-13
Days to Ship 10 Day(s)
Standard Unit Price SGD 159.20
Quantity 1,000 Units (200 X 5)

Specificationtitle

  • Product Model
    Other
  • Materials
    Soda Lime Glasses
  • Outside Diameter(mm)
    7
  • Length(mm)
    146
  • TGK Code
    0988145113
  • Sizes(mm)
    -
1,000 Units (200 X 5)
229
0988145114
Tip Outer Diameter: 11 mm (±0.3 mm)
10 Day(s)
SGD 176.70

Part Number : 0988-14-51-14
Days to Ship 10 Day(s)
Standard Unit Price SGD 176.70
Quantity 1,000 Units (200 X 5)

Specificationtitle

  • Product Model
    Other
  • Materials
    Soda Lime Glasses
  • Outside Diameter(mm)
    7
  • Length(mm)
    229
  • TGK Code
    0988145114
  • Sizes(mm)
    Tip Outer Diameter: 11 mm (±0.3 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)