(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Junior Hacksaw (Spare Blade)

Junior Hacksaw (Spare Blade)

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【特長】
・コシが強いです。
【用途】
・塩ビパイプ等、配管・電気工事のパイプの切断

Basic Specifications

  • Product Type
    Replacement Blade
  • Overall Length(mm)
    150
  • Nominal dimension(mm)
    150
  • Mass(g)
    26
  • Number Contained In A Packet
    1PK (5 pcs.)
Part Number
Number Contained In A Packet

Refine by

  • 1PK (5 pcs.)
  • Clear
Number of Teeth

Refine by

  • 15
  • 32
  • Clear
JAN Code

Refine by

  • 7311518031442
  • 7311518031459
  • Clear
Trusco Code

Refine by

  • 370-6648
  • 370-6630
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1PK (5 pcs.)
15
7311518031442
370-6630
7 Day(s) or more
-

Part Number : 228155P
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1PK (5 pcs.)

Specificationtitle

  • Product Type
    Replacement Blade
  • Overall Length(mm)
    150
  • Number of Teeth
    15
  • Nominal dimension(mm)
    150
  • JAN Code
    7311518031442
  • Trusco Code
    370-6630
  • Mass(g)
    26
1PK (5 pcs.)
32
7311518031459
370-6648
7 Day(s) or more
-

Part Number : 228325P
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1PK (5 pcs.)

Specificationtitle

  • Product Type
    Replacement Blade
  • Overall Length(mm)
    150
  • Number of Teeth
    32
  • Nominal dimension(mm)
    150
  • JAN Code
    7311518031459
  • Trusco Code
    370-6648
  • Mass(g)
    26

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support