(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.
Insulated Flat Head Screwdriver

Insulated Flat Head Screwdriver

Standard Unit Price:
SGD 20.83
Days to Ship :
11 Day(s)

[Features]
· This product conforms to IEC 60900:2004, which is the only international standard for insulated tools.
· Supports voltages up to 1,000 V AC and 1,500 V DC.
[Applications]
· Maintenance of hybrid cars

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width(mm)
    3.5
  • Shaft length(mm)
    100
  • Overall Length(mm)
    179
  • JAN Code
    4989433611105
  • Trusco Code
    754-3034
  • ICE 60900
    Compliant to 2004 standards
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
SGD 20.83

Part Number : ZD1M-100
Days to Ship 11 Day(s)
Standard Unit Price SGD 20.83

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width(mm)
    3.5
  • Shaft length(mm)
    100
  • Overall Length(mm)
    179
  • JAN Code
    4989433611105
  • Trusco Code
    754-3034
  • ICE 60900
    Compliant to 2004 standards

Loading...

Searching. Please wait.

Cancel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)