(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jigsaw Blade (for Metal Plastic and Wood) B Type【5 Pieces Per Package】

Jigsaw Blade (for Metal Plastic and Wood) B Type

[Features]
· Can cut an extremely wide range of workpieces.
[Applications]
· For cutting wood, metal, plastic, etc.

PDF

Part Number

Configured Part Number is shown.

3150-F

 
Part Number
3150-F
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

-

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1PK (5 sheets)

Loading...

  1. 1

Basic Information

Use Mild Steel Plate / Stainless / Aluminum Alloy / Wood / Plastic Product Model Bosch Type Material Properties Bimetal HSS
TPI 10/14 Thickness(mm) 1.45 Total Length(mm) 132
Effective Cutting Length(mm) 110 Cutting Capacity Aluminum(mm) 3~20 Cutting Capacity Stainless Steel(mm) 3~20
Cutting Depth Plastic(mm) 3~100 Cutting Capacity Wood(mm) 3~100 Cutting Depth Plywood(mm) 3~100
Cutting Depth Laminated Wood(mm) 3~100 Cutting Depth Ferrous Material(mm) 3~20 Cutting Depth Nailed wood(mm) 3~100
JAN code 4028655315061 Trusco Code 471-5772 Mass(g) 49
Compatible Models Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws Notes When working, always wear protective clothing such as safety helmet, safety glasses, etc. Number Contained In A Packet 1PK (5 sheets)

Please check the type/dimensions/specifications of the part 3150-F in the Jigsaw Blade (for Metal Plastic and Wood) B Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)