(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jigsaw Blade Clear (for Wood) Dual Type【5 Pieces Per Package】 (Part Numbers)

Jigsaw Blade Clear (for Wood) Dual Type

[Features]
· By providing multiple windows on the blade, frictional heat and chips are smoothly discharged even when there is almost no gap between the blade and workpiece while cutting. There is no gap so there is minimal blade runout when cutting for an extremely good cutting surface.
[Applications]
· For cutting wood, etc.

Part Number

Configured Part Number is shown.

3401-PC

Part Number
3401-PC
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

-

5 Pieces Per Package

1 Pack(s) 7 Day(s) or more 1PK (5 sheets)

Loading...

  1. 1

Basic Information

Use Wood / Plastic Product Model Combined Use Type TPI 10
Thickness(mm) 1.45 Total Length(mm) 100 Effective Cutting Length(mm) 75
Cutting Capacity Aluminum(mm) - Cutting Capacity Stainless Steel(mm) - Cutting Depth Plastic(mm) 4 to 30
Cutting Capacity Wood(mm) 4 to 50 Cutting Depth Plywood(mm) 4 to 30 Cutting Depth Laminated Wood(mm) 4 to 30
JAN code 4028655340155 Trusco Code 471-5802 Mass(g) 30
Compatible Models For Makita, Hitachi, Ryobi, B&D Material Details Chrome Vanadium Steel Notes When working, always wear protective clothing such as safety helmet, safety glasses, etc.
Number Contained In A Packet 1PK (5 sheets)

Please check the type/dimensions/specifications of the part 3401-PC in the Jigsaw Blade Clear (for Wood) Dual Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)