(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.
  • Please Note our New Address (effective May 1, 2025): 331 North Bridge Rd, #07-02 Odeon 331, Singapore 188720. More details
Chemi Star Wrist Band, Free

Chemi Star Wrist Band, Free

Standard Unit Price:
SGD 93.86
Days to Ship :
8 Day(s)

[Features]
· A wrist band made from super high strength polyethylene threads.
· The rough weave pattern achieves a high degree of elasticity.
· Uses long fibers for lower dust and lint emissions from the wrist band.
· Seamless 10 gauge fine stitching.
· Level 3 cut resistance. (EN388)

Basic Specifications

  • Product Model
    Free
  • Color
    White
  • Width(cm)
    80
  • Length(cm)
    150
  • Size
    Configurable
  • Name of Product
    Chemister® Wrist Band
  • Part Number
    DS015
  • TGK Code
    0404870420
  • Material Quality
    Polyethylene, Polyurethane
  • Amount Of Content
    10 pcs.
Part Number
Amount Of Content

Refine by

  • 10 pcs.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 pcs.
8 Day(s)
SGD 93.86

Part Number : 0404-87-04-20
Days to Ship 8 Day(s)
Standard Unit Price SGD 93.86
Quantity 10 pcs.

Specificationtitle

  • Product Model
    Free
  • Color
    White
  • Width(cm)
    80
  • Length(cm)
    150
  • Size
    Configurable
  • Name of Product
    Chemister® Wrist Band
  • Part Number
    DS015
  • TGK Code
    0404870420
  • Material Quality
    Polyethylene, Polyurethane

Loading...

Searching. Please wait.

Cancel

Similar Product

  • Brand
    From
    Days to ship
  • Current product

    SHOWA GLOVE

    SGD 93.86

    8 Day(s)

back next

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!