(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Grand Corner, Wood Tone

Click this image to zoom it.

Move the mouse over the image to zoom

Grand Corner, Wood Tone

Standard Unit Price:
SGD 380.00
Days to Ship :
10 Day(s)

[Features]
· Waste container with the feel of natural wood.
· Blends into a variety of landscapes without spoiling the scene.
· With inner basket (steel).
· 65R plastic bags can be used for the liner bags.
· Commercially available 45 L plastic garbage bags can be used.
· The color of the natural wood may differ slightly from product to product. Please be aware of this.

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    44
  • Use
    Pale Type
  • JAN Code
    4904771150994
  • Material
    Main Body: Natural Wood; Frame: Steel with Powder Coating
  • Mass(g)
    Approximately 9500
  • Size(mm)
    Body: φ400 x H650, Medium Basket: φ350 x H535
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s)
SGD 380.00

Part Number : DS-200-090-9
Days to Ship 10 Day(s)
Standard Unit Price SGD 380.00
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    44
  • Use
    Pale Type
  • JAN Code
    4904771150994
  • Material
    Main Body: Natural Wood; Frame: Steel with Powder Coating
  • Mass(g)
    Approximately 9500
  • Size(mm)
    Body: φ400 x H650, Medium Basket: φ350 x H535

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)