(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Lobster Blind Nut Rivet (Thin Head/Steel), Comes in Box

Lobster Blind Nut Rivet (Thin Head/Steel), Comes in Box

Standard Unit Price:
SGD 191.92-
Days to Ship :
8 Day(s)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Box (500 pcs)
  • 1 Box (1000 pcs)
  • Clear
JAN Code

Refine by

  • 4963202007856
  • 4963202007863
  • 4963202007887
  • 4963202007894
  • 4963202018623
  • 4963202020985
  • 4963202054768
  • 4963202054805
  • 4963202054843
  • 4963202054881
  • 4963202054928
  • 4963202054966
  • 4963202055048
  • 4963202055086
  • 4963202055123
  • 4963202055161
  • 4963202055208
  • Clear
Trusco Code

Refine by

  • 125-9971
  • 125-9911
  • 125-9903
  • 126-0146
  • 126-0090
  • 126-0031
  • 372-5081
  • 372-5073
  • 372-5057
  • 372-5022
  • 372-5014
  • 372-5006
  • 372-4981
  • 372-4972
  • 372-4964
  • 372-4921
  • 372-4913
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1000 pcs)
4963202020985
125-9903
8 Day(s)
SGD 191.92

Part Number : NSK3M
Days to Ship 8 Day(s)
Standard Unit Price SGD 191.92
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202020985
  • Trusco Code
    125-9903
  • Mass(g)
    680
  • Caulking Thickness(mm)
    1.0~2.0
  • Pilot Hole Dia.(mm)
    5.1
1 Box (1000 pcs)
4963202018623
125-9911
8 Day(s)
SGD 198.82

Part Number : NSK4M
Days to Ship 8 Day(s)
Standard Unit Price SGD 198.82
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202018623
  • Trusco Code
    125-9911
  • Mass(g)
    1150
  • Caulking Thickness(mm)
    1.0~2.0
  • Pilot Hole Dia.(mm)
    6.1
1 Box (1000 pcs)
4963202007856
125-9971
8 Day(s)
SGD 268.32

Part Number : NSK5M
Days to Ship 8 Day(s)
Standard Unit Price SGD 268.32
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202007856
  • Trusco Code
    125-9971
  • Mass(g)
    1680
  • Caulking Thickness(mm)
    1.0–3.2
  • Pilot Hole Dia.(mm)
    7.1
1 Box (1000 pcs)
4963202007863
126-0031
8 Day(s)
SGD 335.13

Part Number : NSK6M
Days to Ship 8 Day(s)
Standard Unit Price SGD 335.13
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202007863
  • Trusco Code
    126-0031
  • Mass(g)
    3540
  • Caulking Thickness(mm)
    1.0–3.2
  • Pilot Hole Dia.(mm)
    9.1
1 Box (1000 pcs)
4963202007887
126-0090
8 Day(s)
SGD 442.73

Part Number : NSK8M
Days to Ship 8 Day(s)
Standard Unit Price SGD 442.73
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202007887
  • Trusco Code
    126-0090
  • Mass(g)
    5000
  • Caulking Thickness(mm)
    1.0–3.2
  • Pilot Hole Dia.(mm)
    11.1
1 Box (500 pcs)
4963202007894
126-0146
8 Day(s)
SGD 333.57

Part Number : NSK10M
Days to Ship 8 Day(s)
Standard Unit Price SGD 333.57
Quantity 1 Box (500 pcs)

Specificationtitle

  • JAN Code
    4963202007894
  • Trusco Code
    126-0146
  • Mass(g)
    3250
  • Caulking Thickness(mm)
    1.0~4.0
  • Pilot Hole Dia.(mm)
    13.1
1 Box (500 pcs)
4963202055161
372-4913
8 Day(s)
SGD 335.75

Part Number : NSK1025M
Days to Ship 8 Day(s)
Standard Unit Price SGD 335.75
Quantity 1 Box (500 pcs)

Specificationtitle

  • JAN Code
    4963202055161
  • Trusco Code
    372-4913
  • Mass(g)
    3420
  • Caulking Thickness(mm)
    1.0–2.5
  • Pilot Hole Dia.(mm)
    13.1
1 Box (500 pcs)
4963202055208
372-4921
8 Day(s)
SGD 337.96

Part Number : NSK1040M
Days to Ship 8 Day(s)
Standard Unit Price SGD 337.96
Quantity 1 Box (500 pcs)

Specificationtitle

  • JAN Code
    4963202055208
  • Trusco Code
    372-4921
  • Mass(g)
    3580
  • Caulking Thickness(mm)
    2.5~4.0
  • Pilot Hole Dia.(mm)
    13.1
1 Box (1000 pcs)
4963202054768
372-4964
8 Day(s)
SGD 193.46

Part Number : NSK415M
Days to Ship 8 Day(s)
Standard Unit Price SGD 193.46
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202054768
  • Trusco Code
    372-4964
  • Mass(g)
    1220
  • Caulking Thickness(mm)
    0.5–1.5
  • Pilot Hole Dia.(mm)
    6.1
1 Box (1000 pcs)
4963202054805
372-4972
8 Day(s)
SGD 196.61

Part Number : NSK425M
Days to Ship 8 Day(s)
Standard Unit Price SGD 196.61
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202054805
  • Trusco Code
    372-4972
  • Mass(g)
    1300
  • Caulking Thickness(mm)
    1.5–2.5
  • Pilot Hole Dia.(mm)
    6.1
1 Box (1000 pcs)
4963202054843
372-4981
8 Day(s)
SGD 205.54

Part Number : NSK435M
Days to Ship 8 Day(s)
Standard Unit Price SGD 205.54
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202054843
  • Trusco Code
    372-4981
  • Mass(g)
    1380
  • Caulking Thickness(mm)
    2.5–3.5
  • Pilot Hole Dia.(mm)
    6.1
1 Box (1000 pcs)
4963202054881
372-5006
8 Day(s)
SGD 268.65

Part Number : NSK515M
Days to Ship 8 Day(s)
Standard Unit Price SGD 268.65
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202054881
  • Trusco Code
    372-5006
  • Mass(g)
    1660
  • Caulking Thickness(mm)
    0.5–1.5
  • Pilot Hole Dia.(mm)
    7.1
1 Box (1000 pcs)
4963202054928
372-5014
8 Day(s)
SGD 270.66

Part Number : NSK525M
Days to Ship 8 Day(s)
Standard Unit Price SGD 270.66
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202054928
  • Trusco Code
    372-5014
  • Mass(g)
    1760
  • Caulking Thickness(mm)
    1.5–2.5
  • Pilot Hole Dia.(mm)
    7.1
1 Box (1000 pcs)
4963202054966
372-5022
8 Day(s)
SGD 272.45

Part Number : NSK535M
Days to Ship 8 Day(s)
Standard Unit Price SGD 272.45
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202054966
  • Trusco Code
    372-5022
  • Mass(g)
    1840
  • Caulking Thickness(mm)
    2.5–3.5
  • Pilot Hole Dia.(mm)
    7.1
1 Box (1000 pcs)
4963202055048
372-5057
8 Day(s)
SGD 338.29

Part Number : NSK640M
Days to Ship 8 Day(s)
Standard Unit Price SGD 338.29
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202055048
  • Trusco Code
    372-5057
  • Mass(g)
    3640
  • Caulking Thickness(mm)
    2.5~4.0
  • Pilot Hole Dia.(mm)
    9.1
1 Box (500 pcs)
4963202055086
372-5073
8 Day(s)
SGD 223.83

Part Number : NSK825M
Days to Ship 8 Day(s)
Standard Unit Price SGD 223.83
Quantity 1 Box (500 pcs)

Specificationtitle

  • JAN Code
    4963202055086
  • Trusco Code
    372-5073
  • Mass(g)
    2700
  • Caulking Thickness(mm)
    1.0–2.5
  • Pilot Hole Dia.(mm)
    11.1
1 Box (500 pcs)
4963202055123
372-5081
8 Day(s)
SGD 226.05

Part Number : NSK840M
Days to Ship 8 Day(s)
Standard Unit Price SGD 226.05
Quantity 1 Box (500 pcs)

Specificationtitle

  • JAN Code
    4963202055123
  • Trusco Code
    372-5081
  • Mass(g)
    2860
  • Caulking Thickness(mm)
    2.5~4.0
  • Pilot Hole Dia.(mm)
    11.1

Loading...

Searching. Please wait.

Cancel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)