(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Lobster Blind Nut Rivet (Thin Head/Aluminum), Comes in Box

Lobster Blind Nut Rivet (Thin Head/Aluminum), Comes in Box

Standard Unit Price:
SGD 183.52-
Days to Ship :
8 Day(s)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Box (500 pcs)
  • 1 Box (1000 pcs)
  • Clear
JAN Code

Refine by

  • 4963202022842
  • 4963202032674
  • 4963202054737
  • 4963202054775
  • 4963202054850
  • 4963202054935
  • 4963202054973
  • 4963202055093
  • 4963202055130
  • 4963202055178
  • Clear
Trusco Code

Refine by

  • 126-0120
  • 126-0006
  • 372-3739
  • 372-3704
  • 372-3691
  • 372-3674
  • 372-3658
  • 372-3640
  • 372-3631
  • 372-3623
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1000 pcs)
4963202032674
126-0006
8 Day(s)
SGD 208.27

Part Number : NAK5M
Days to Ship 8 Day(s)
Standard Unit Price SGD 208.27
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202032674
  • Trusco Code
    126-0006
  • Mass(g)
    660
  • Caulking Thickness(mm)
    1.0–3.2
  • Pilot Hole Dia.(mm)
    7.1
1 Box (1000 pcs)
4963202022842
126-0120
8 Day(s)
SGD 391.91

Part Number : NAK8M
Days to Ship 8 Day(s)
Standard Unit Price SGD 391.91
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202022842
  • Trusco Code
    126-0120
  • Mass(g)
    1800
  • Caulking Thickness(mm)
    1.0–3.2
  • Pilot Hole Dia.(mm)
    11.1
1 Box (500 pcs)
4963202055130
372-3623
8 Day(s)
SGD 315.98

Part Number : NAK1025M
Days to Ship 8 Day(s)
Standard Unit Price SGD 315.98
Quantity 1 Box (500 pcs)

Specificationtitle

  • JAN Code
    4963202055130
  • Trusco Code
    372-3623
  • Mass(g)
    1320
  • Caulking Thickness(mm)
    1.0–2.5
  • Pilot Hole Dia.(mm)
    13.1
1 Box (500 pcs)
4963202055178
372-3631
8 Day(s)
SGD 329.61

Part Number : NAK1040M
Days to Ship 8 Day(s)
Standard Unit Price SGD 329.61
Quantity 1 Box (500 pcs)

Specificationtitle

  • JAN Code
    4963202055178
  • Trusco Code
    372-3631
  • Mass(g)
    1340
  • Caulking Thickness(mm)
    2.5~4.0
  • Pilot Hole Dia.(mm)
    13.1
1 Box (1000 pcs)
4963202054737
372-3640
8 Day(s)
SGD 183.52

Part Number : NAK415M
Days to Ship 8 Day(s)
Standard Unit Price SGD 183.52
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202054737
  • Trusco Code
    372-3640
  • Mass(g)
    520
  • Caulking Thickness(mm)
    0.5–1.5
  • Pilot Hole Dia.(mm)
    6.1
1 Box (1000 pcs)
4963202054775
372-3658
8 Day(s)
SGD 186.35

Part Number : NAK425M
Days to Ship 8 Day(s)
Standard Unit Price SGD 186.35
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202054775
  • Trusco Code
    372-3658
  • Mass(g)
    540
  • Caulking Thickness(mm)
    1.5–2.5
  • Pilot Hole Dia.(mm)
    6.1
1 Box (1000 pcs)
4963202054850
372-3674
8 Day(s)
SGD 205.65

Part Number : NAK515M
Days to Ship 8 Day(s)
Standard Unit Price SGD 205.65
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202054850
  • Trusco Code
    372-3674
  • Mass(g)
    660
  • Caulking Thickness(mm)
    0.5–1.5
  • Pilot Hole Dia.(mm)
    7.1
1 Box (1000 pcs)
4963202054935
372-3691
8 Day(s)
SGD 227.35

Part Number : NAK535M
Days to Ship 8 Day(s)
Standard Unit Price SGD 227.35
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202054935
  • Trusco Code
    372-3691
  • Mass(g)
    720
  • Caulking Thickness(mm)
    2.5–3.5
  • Pilot Hole Dia.(mm)
    7.1
1 Box (1000 pcs)
4963202054973
372-3704
8 Day(s)
SGD 306.87

Part Number : NAK625M
Days to Ship 8 Day(s)
Standard Unit Price SGD 306.87
Quantity 1 Box (1000 pcs)

Specificationtitle

  • JAN Code
    4963202054973
  • Trusco Code
    372-3704
  • Mass(g)
    1360
  • Caulking Thickness(mm)
    1.0–2.5
  • Pilot Hole Dia.(mm)
    9.1
1 Box (500 pcs)
4963202055093
372-3739
8 Day(s)
SGD 198.17

Part Number : NAK840M
Days to Ship 8 Day(s)
Standard Unit Price SGD 198.17
Quantity 1 Box (500 pcs)

Specificationtitle

  • JAN Code
    4963202055093
  • Trusco Code
    372-3739
  • Mass(g)
    1140
  • Caulking Thickness(mm)
    2.5~4.0
  • Pilot Hole Dia.(mm)
    11.1

Loading...

Searching. Please wait.

Cancel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)