(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Lobster Blind Nut Rivet (Thin Head/Stainless Steel)

Lobster Blind Nut Rivet (Thin Head/Stainless Steel)

Standard Unit Price:
SGD 192.91-
Days to Ship :
8 Day(s)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Box (100 pcs)
  • 1 Box (200 pcs)
  • Clear
JAN Code

Refine by

  • 4963202009607
  • 4963202009614
  • 4963202009621
  • 4963202011198
  • 4963202011204
  • 4963202035293
  • 4963202035330
  • 4963202035378
  • Clear
Trusco Code

Refine by

  • 125-9997
  • 125-9962
  • 125-9938
  • 126-0154
  • 126-0111
  • 126-0081
  • 126-0057
  • 126-0022
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (200 pcs)
4963202011198
125-9938
8 Day(s)
SGD 246.68

Part Number : NTK4M
Days to Ship 8 Day(s)
Standard Unit Price SGD 246.68
Quantity 1 Box (200 pcs)

Specificationtitle

  • JAN Code
    4963202011198
  • Trusco Code
    125-9938
  • Mass(g)
    220
  • Caulking Thickness(mm)
    0.3–1.0
  • Pilot Hole Dia.(mm)
    6.1
1 Box (200 pcs)
4963202035293
125-9962
8 Day(s)
SGD 263.94

Part Number : NTK4M20
Days to Ship 8 Day(s)
Standard Unit Price SGD 263.94
Quantity 1 Box (200 pcs)

Specificationtitle

  • JAN Code
    4963202035293
  • Trusco Code
    125-9962
  • Mass(g)
    250
  • Caulking Thickness(mm)
    1.0~2.0
  • Pilot Hole Dia.(mm)
    6.1
1 Box (200 pcs)
4963202009607
125-9997
8 Day(s)
SGD 351.90

Part Number : NTK5M
Days to Ship 8 Day(s)
Standard Unit Price SGD 351.90
Quantity 1 Box (200 pcs)

Specificationtitle

  • JAN Code
    4963202009607
  • Trusco Code
    125-9997
  • Mass(g)
    300
  • Caulking Thickness(mm)
    0.3~1.5
  • Pilot Hole Dia.(mm)
    7.1
1 Box (200 pcs)
4963202035330
126-0022
8 Day(s)
SGD 397.86

Part Number : NTK5M30
Days to Ship 8 Day(s)
Standard Unit Price SGD 397.86
Quantity 1 Box (200 pcs)

Specificationtitle

  • JAN Code
    4963202035330
  • Trusco Code
    126-0022
  • Mass(g)
    350
  • Caulking Thickness(mm)
    1.5–3.0
  • Pilot Hole Dia.(mm)
    7.1
1 Box (100 pcs)
4963202009614
126-0057
8 Day(s)
SGD 192.91

Part Number : NTK6M
Days to Ship 8 Day(s)
Standard Unit Price SGD 192.91
Quantity 1 Box (100 pcs)

Specificationtitle

  • JAN Code
    4963202009614
  • Trusco Code
    126-0057
  • Mass(g)
    350
  • Caulking Thickness(mm)
    0.3~2.0
  • Pilot Hole Dia.(mm)
    9.1
1 Box (100 pcs)
4963202035378
126-0081
8 Day(s)
SGD 210.67

Part Number : NTK6M40
Days to Ship 8 Day(s)
Standard Unit Price SGD 210.67
Quantity 1 Box (100 pcs)

Specificationtitle

  • JAN Code
    4963202035378
  • Trusco Code
    126-0081
  • Mass(g)
    350
  • Caulking Thickness(mm)
    2.0–4.0
  • Pilot Hole Dia.(mm)
    9.1
1 Box (100 pcs)
4963202009621
126-0111
8 Day(s)
SGD 227.89

Part Number : NTK8M
Days to Ship 8 Day(s)
Standard Unit Price SGD 227.89
Quantity 1 Box (100 pcs)

Specificationtitle

  • JAN Code
    4963202009621
  • Trusco Code
    126-0111
  • Mass(g)
    480
  • Caulking Thickness(mm)
    0.3~2.0
  • Pilot Hole Dia.(mm)
    11.1
1 Box (100 pcs)
4963202011204
126-0154
8 Day(s)
SGD 333.81

Part Number : NTK10M
Days to Ship 8 Day(s)
Standard Unit Price SGD 333.81
Quantity 1 Box (100 pcs)

Specificationtitle

  • JAN Code
    4963202011204
  • Trusco Code
    126-0154
  • Mass(g)
    590
  • Caulking Thickness(mm)
    0.3~2.0
  • Pilot Hole Dia.(mm)
    13.1

Loading...

Searching. Please wait.

Cancel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)