(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
1122 Vibration Reducing Gloves Shingen-kun Pro

1122 Vibration Reducing Gloves Shingen-kun Pro

Standard Unit Price:
SGD 18.75
Days to Ship :
4 Day(s) or more

These vibration-reducing gloves are fully coated to the back for a high degree of safety.
[Features]
· These work gloves combine a knit glove with a block rubber sheet to reduce vibration.
· These are soft and comfortable compared to vibration-proof gloves made of leather material.
· The backs are also coated with cushioned rubber to ensure a high level of safety.
· The non-slip material also enables transportation work.
[Applications]
· Handling a brush cutter, chain saw, grinder, vibrating equipment, automotive, steelwork, etc.
[Materials]
· Glove: cotton, nylon
· Vibration-reducing material: chloroprene rubber

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    Free
  • Color
    Black
  • JAN Code
    4970181117193
  • Specification 2
    Vibration reduction
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
4 Day(s) or more
SGD 18.75

Part Number : 1122-F
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 18.75
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    Free
  • Color
    Black
  • JAN Code
    4970181117193
  • Specification 2
    Vibration reduction

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)