(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tepra PRO Tape Ribbon 9 mm/12 mm

Tepra PRO Tape Ribbon 9 mm/12 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Tepra PRO Tape Ribbon 9 mm/12 mm
  • Tepra PRO Tape Ribbon 9 mm/12 mm

[Features]
· Glue-less "Ribbon" that allows easy creation of original ribbons.
· A cute, wavy ribbon.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

SFW12PK

Part Number
SFW12PK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 24.02

1 Piece(s) 8 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Cartridge Brand Tepra Tape width (cartridge) 12
Details Type Brimming Tape length(m) 5 Text Color Black
Tape color Fuchsia Pink JAN Code 4971660771899 1 pc.

Please check the type/dimensions/specifications of the part SFW12PK in the Tepra PRO Tape Ribbon 9 mm/12 mm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)