(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Helmet Stickers, Blood Group, AB Type

Helmet Stickers, Blood Group, AB Type

Standard Unit Price:
SGD 2.15
Days to Ship :
18 Day(s)

Sticker for Helmets.
[Features]
·Size: 35 × 35 mm.

Basic Specifications

  • Product Type
    Sticker
  • Size(mm)
    35 x 35
  • JAN Code
    4962087101772
  • Mass(g)
    1
  • Amount Of Content
    1 Bag (2 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (2 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 Sheets)
18 Day(s)
SGD 2.15

Part Number : NO68-003
Days to Ship 18 Day(s)
Standard Unit Price SGD 2.15
Quantity 1 Bag (2 Sheets)

Specificationtitle

  • Product Type
    Sticker
  • Size(mm)
    35 x 35
  • JAN Code
    4962087101772
  • Mass(g)
    1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)