(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
D-131 Thin Work Sayan Rubber Gloves

Move the mouse over the image to zoom

D-131 Thin Work Sayan Rubber Gloves

Standard Unit Price:
SGD 2.73
Days to Ship :
11 Day(s)

[Features]
· Thin product that fits all the way to the fingertips. The inside is fleece-lined and specially processed for smooth wearing and removal.
· Processed to eliminate bacteria.
· Nearly all proteins, which can cause rough hands, have been broken down and removed from these gloves.
· Much softer than conventional rubber gloves and with reduced rubber odor.
· Unlike vinyl chloride gloves, these prevent hardening or shrinking and are durable, with excellent strength.
· These environmentally friendly, low-allergen, natural rubber (SeLatex) gloves do not use phthalate esters, an environmental hormone.
· Microorganisms in soil decompose the material, returning it to nature.
[Applications]
· Food processing, sanitation and gardening.
[Material]
· Surface material: natural rubber (proteins removed), fiber material: cotton (flocked)

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Length of Middle Finger(cm)
    30
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • [M]M
  • Clear
Total Length(cm)

Refine by

  • Green
  • Pink
  • Clear
Palm perimeter(cm)

Refine by

  • 19.2
  • 20
  • Clear
Color

Refine by

  • 7.3
  • 8.4
  • Clear
JAN Code

Refine by

  • 4904510668087
  • 4904510668100
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
S
Pink
19.2
7.3
4904510668087
11 Day(s)
SGD 2.73

6808
Part Number : 6808
Days to Ship 11 Day(s)
Standard Unit Price SGD 2.73
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    Pink
  • Length of Middle Finger(cm)
    30
  • Palm perimeter(cm)
    19.2
  • Color
    7.3
  • JAN Code
    4904510668087
1 Pair
[M] M
Green
20
8.4
4904510668100
11 Day(s)
SGD 2.73

6810
Part Number : 6810
Days to Ship 11 Day(s)
Standard Unit Price SGD 2.73
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    [M] M
  • Total Length(cm)
    Green
  • Length of Middle Finger(cm)
    30
  • Palm perimeter(cm)
    20
  • Color
    8.4
  • JAN Code
    4904510668100

Loading...

Searching. Please wait.

Cancel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)