(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 19/1/2025 to 6:00 (SGT) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Japan Green Cross, Benchtop Flag Stand (Benchtop Flag Stand)

Click this image to zoom it.

Move the mouse over the image to zoom

Japan Green Cross, Benchtop Flag Stand (Benchtop Flag Stand)

Standard Unit Price:
SGD 65.91
Days to Ship :
11 Day(s)

[Features]
· Can be assembled in a single action, without using screws.
· The flagpole can be extended like an antenna.
· Pole extends and contracts.
[Materials]
· Stand: resin, pole: polished stainless steel, etc.

(i)Caution

  • Desktop flag not included

Basic Specifications

  • Shape
    Other
  • Material (Main Body)
    Other
  • Mounting Method
    Other
  • Other
    Option
  • Details Type
    For 1 stand
  • Size(mm)
    Base: Approx. 76φ, Total Height 420
  • Cord
    Tabletop Flag Stand -1
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s)
SGD 65.91

Part Number : 248211
Days to Ship 11 Day(s)
Standard Unit Price SGD 65.91
Quantity 1 unit

Specificationtitle

  • Shape
    Other
  • Material (Main Body)
    Other
  • Mounting Method
    Other
  • Other
    Option
  • Details Type
    For 1 stand
  • Size(mm)
    Base: Approx. 76φ, Total Height 420
  • Cord
    Tabletop Flag Stand -1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)