(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Assembly Type Room

Click this image to zoom it.

Move the mouse over the image to zoom

Assembly Type Room

Standard Unit Price:
SGD 2,254.69
Days to Ship :
37 Day(s)

[Features]
· Assembled and disassembled using a knock-down system.
· Ideal for ensuring simple clean areas, covering equipment, etc.
· The joints can be disassembled, making it easy to transport, even when relocating it to a new location.
· Uses conductive pipes to help prevent build-up of static electricity.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
37 Day(s)
SGD 2,254.69

Part Number : 16506
Days to Ship 37 Day(s)
Standard Unit Price SGD 2,254.69
Quantity 1 unit

Specificationtitle

  • Product Type
    Clean Storage Cabinet
  • Size(mm)
    1500×1500×2000
  • Nominal
    KB-1520

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)