(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sampler Grand PFA Care Beaker

Click this image to zoom it.

Move the mouse over the image to zoom

Sampler Grand PFA Care Beaker

Standard Unit Price:
SGD 485.50
Days to Ship :
8 Day(s)

[Features]
· A fluororesin PFA beaker. Boasts excellent chemical resistance, allowing it to be used with the majority of chemical solutions
including acids, alkalis and organic solvents.
· Boasts excellent heat and cold resistance. Can be cooled in a freezer or heated in an oil bath, etc.
· Boasts a high degree of purity, eliminating concerns regarding contamination by metal ions.
· The handle is integrated with the main body so there is no risk of it coming off.

Basic Specifications

  • Product Type
    Beaker and Measuring Cup
  • Capacity(ml)
    2000
  • Material
    PFA
  • One Gradation(ml)
    100
  • Height(mm)
    198
  • Inner Diameter(mm)
    136
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 485.50

Part Number : 11114
Days to Ship 8 Day(s)
Standard Unit Price SGD 485.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Beaker and Measuring Cup
  • Capacity(ml)
    2000
  • Material
    PFA
  • One Gradation(ml)
    100
  • Height(mm)
    198
  • Inner Diameter(mm)
    136

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)