(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.
Sampler PFA Volumetric Flask

Click this image to zoom it.

Move the mouse over the image to zoom

Sampler PFA Volumetric Flask

Standard Unit Price:
SGD 140.50-
Days to Ship :
10 Day(s)

[Features]
· A metal-free fluororesin PFA volumetric flask.
· A PFA volumetric flask that features resistance against various types of samples including strong acids, strong bases and organic solvents.
· Also features extremely low elution levels of impurities, allowing it to be used for preparing reagents used for water quality inspections and ICP analysis.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 25
  • 50
  • 100
  • 250
  • 500
  • Clear
Height(mm)

Refine by

  • 112
  • 147
  • 177
  • 232
  • 272
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
25
112
10 Day(s)
SGD 140.50

Part Number : 18153
Days to Ship 10 Day(s)
Standard Unit Price SGD 140.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Volumetric flask
  • Capacity(ml)
    25
  • Material
    PFA
  • Height(mm)
    112
1 pc.
50
147
10 Day(s)
SGD 155.10

Part Number : 18154
Days to Ship 10 Day(s)
Standard Unit Price SGD 155.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Volumetric flask
  • Capacity(ml)
    50
  • Material
    PFA
  • Height(mm)
    147
1 pc.
100
177
10 Day(s)
SGD 199.00

Part Number : 18155
Days to Ship 10 Day(s)
Standard Unit Price SGD 199.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Volumetric flask
  • Capacity(ml)
    100
  • Material
    PFA
  • Height(mm)
    177
1 pc.
250
232
10 Day(s)
SGD 319.00

Part Number : 18156
Days to Ship 10 Day(s)
Standard Unit Price SGD 319.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Volumetric flask
  • Capacity(ml)
    250
  • Material
    PFA
  • Height(mm)
    232
1 pc.
500
272
10 Day(s)
SGD 386.40

Part Number : 18157
Days to Ship 10 Day(s)
Standard Unit Price SGD 386.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Volumetric flask
  • Capacity(ml)
    500
  • Material
    PFA
  • Height(mm)
    272

Loading...

Searching. Please wait.

Cancel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!