(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Flow Type Glove Box (Stainless Steel) 27357

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Flow Type Glove Box (Stainless Steel)
Part Number: 27357

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: Quote

[Features]
· The main box supports gas flow and the pass box supports reduced pressure gas replacement.
· The in-cabinet pressure can be fine-tuned by using an optional foot switch.
· VG-650S is standardly equipped with lighting for the main box (LED light), current introduction terminals and spare ports.
· G-800S and 1000S are standardly equipped with lighting for the main box (LED light), internal document shelves, internal outlets (2) and spare ports.

Specifications of 27357

Please check the type/dimensions/specifications of the part 27357 in the Flow Type Glove Box (Stainless Steel) series.

Similar Part Numbers

Part Number
27358
27359
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
Overall Length
(mm)
Mass
(g)
Amount Of Content

-

1 Piece(s) Quote 800×600×65080095000-

-

1 Piece(s) Quote 1000×600×6501000110000-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)