(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Leak Tester (Square-Type Chamber)

Click this image to zoom it.

Move the mouse over the image to zoom

Leak Tester (Square-Type Chamber)

Standard Unit Price:
SGD 6,069.09
Days to Ship :
18 Day(s)

[Features]
· A large square package tester (vacuum desiccator).
· Capable of suction without sucking liquid into the pump while liquid is inside.
· Equipped with a drainage valve and an adjuster foot for height adjustment on the bottom as standard, so draining is easy.
· Can also be used as a vacuum desiccator.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s)
SGD 6,069.09

Part Number : 28235
Days to Ship 18 Day(s)
Standard Unit Price SGD 6,069.09
Quantity 1 pc.

Specificationtitle

  • Product Type
    Inspection and Measuring Instruments
  • Size
    585×500×420mm
  • Nominal
    OUB-D Type
  • Mass(g)
    35000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)