(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.
  • Please Note our New Address (effective May 1, 2025): 331 North Bridge Rd, #07-02 Odeon 331, Singapore 188720. More details
Offset Handle (L-Handle) 4LH

Offset Handle (L-Handle) 4LH

Standard Unit Price:
SGD 29.95
Days to Ship :
11 Day(s)

[Features]
· A standard offset handle.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall length (L dimension)(mm)
    283
  • Trusco Code
    817-4589
  • Dimension D(mm)
    16
  • Dimension H(mm)
    53
  • Mass(g)
    480

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4LH
11 Day(s)
SGD 29.95

Part Number : 4LH
Days to Ship 11 Day(s)
Standard Unit Price SGD 29.95

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall length (L dimension)(mm)
    283
  • Trusco Code
    817-4589
  • Dimension D(mm)
    16
  • Dimension H(mm)
    53
  • Mass(g)
    480

Loading...

Searching. Please wait.

Cancel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)