(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.
  • Please Note our New Address (effective May 1, 2025): 331 North Bridge Rd, #07-02 Odeon 331, Singapore 188720. More details
Spinner Handle 4SP□

Spinner Handle 4SP□

Standard Unit Price:
SGD 45.79
Days to Ship :
11 Day(s)

[Features]
· A standard speeder handle.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall length (L dimension)(mm)
    430
  • Trusco Code
    817-4648
  • Dimension d1(mm)
    13
  • Dimension D2(mm)
    25
  • Dimension H(mm)
    114.5
  • Mass(g)
    640

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
SGD 45.79

Part Number : 4SP430
Days to Ship 11 Day(s)
Standard Unit Price SGD 45.79

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall length (L dimension)(mm)
    430
  • Trusco Code
    817-4648
  • Dimension d1(mm)
    13
  • Dimension D2(mm)
    25
  • Dimension H(mm)
    114.5
  • Mass(g)
    640

Loading...

Searching. Please wait.

Cancel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!