(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Offset Handle (L-Handle) 6LH

Offset Handle (L-Handle) 6LH

Standard Unit Price:
SGD 56.16
Days to Ship :
11 Day(s)

[Features]
· A standard offset handle.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Overall length (L dimension)(mm)
    300
  • Trusco Code
    817-4691
  • Dimension D(mm)
    20
  • Dimension H(mm)
    80
  • Mass(g)
    865

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6LH
11 Day(s)
SGD 56.16

Part Number : 6LH
Days to Ship 11 Day(s)
Standard Unit Price SGD 56.16

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Overall length (L dimension)(mm)
    300
  • Trusco Code
    817-4691
  • Dimension D(mm)
    20
  • Dimension H(mm)
    80
  • Mass(g)
    865

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)