(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Needle-Nose Pliers RN-□

Needle-Nose Pliers RN-□

Standard Unit Price:
SGD 28.00-
Days to Ship :
10 Day(s)

[Features]
· The tip is thin and convenient for complex tasks.
· The blade part is high-frequency quenched and has excellent cutting sharpness.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • With or without Spring
    NA
  • With/without tip claw replacement function
    NA
  • Dimension A(mm)
    17
  • Dimension E(mm)
    51

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 143
  • 163
  • Clear
Nominal Dimensions(mm)

Refine by

  • 125
  • 150
  • Clear
Dimension ℓ(mm)

Refine by

  • 40.3
  • 50
  • Clear
Dimension T(mm)

Refine by

  • 9
  • 10
  • Clear
Specifications

Refine by

  • Soft wire cutting capability: ø1.8 mm; hard wire cutting capability: ø1.4mm
  • Soft wire cutting capability: ø2 mm; hard wire cutting capability: ø1.6 mm
  • Clear
Trusco code

Refine by

  • 817 - 4392
  • 817 - 4393
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
143
125
40.3
9
Soft wire cutting capability: ø1.8 mm; hard wire cutting capability: ø1.4mm
817 - 4392
10 Day(s)
SGD 28.00

Part Number : RN-125
Days to Ship 10 Day(s)
Standard Unit Price SGD 28.00

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    143
  • With or without Spring
    NA
  • With/without tip claw replacement function
    NA
  • Nominal Dimensions(mm)
    125
  • Dimension A(mm)
    17
  • Dimension E(mm)
    51
  • Dimension ℓ(mm)
    40.3
  • Dimension T(mm)
    9
  • Specifications
    Soft wire cutting capability: ø1.8 mm; hard wire cutting capability: ø1.4mm
  • Trusco code
    817 - 4392
  • Mass(g)
    100
163
150
50
10
Soft wire cutting capability: ø2 mm; hard wire cutting capability: ø1.6 mm
817 - 4393
10 Day(s)
SGD 29.42

Part Number : RN-150
Days to Ship 10 Day(s)
Standard Unit Price SGD 29.42

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    163
  • With or without Spring
    NA
  • With/without tip claw replacement function
    NA
  • Nominal Dimensions(mm)
    150
  • Dimension A(mm)
    17
  • Dimension E(mm)
    51
  • Dimension ℓ(mm)
    50
  • Dimension T(mm)
    10
  • Specifications
    Soft wire cutting capability: ø2 mm; hard wire cutting capability: ø1.6 mm
  • Trusco code
    817 - 4393
  • Mass(g)
    300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)