(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Thin-Nose Pliers Bent TPB-□

Thin-Nose Pliers Bent TPB-□

Standard Unit Price:
SGD 33.35
Days to Ship :
10 Day(s)

[Features]
· The tip is thin at approx. 5.5 mm (approx. 1/2 of CP-200 combination pliers).
· 30° tip part bend angle.
· Can cut soft wires.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    205
  • With or without Spring
    NA
  • With/without tip claw replacement function
    NA
  • Nominal Dimensions(mm)
    200
  • Dimension E(mm)
    45
  • Dimension ℓ(mm)
    55.5
  • Dimension T(mm)
    5.5
  • Mouth Width Adjustment
    2-step
  • Grippable Workpiece Dimensions(mm)
    25
  • Specifications
    Soft wire cutting capability: ø2.6 mm
  • Trusco code
    817 - 5265
  • Mass(g)
    255

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 33.35

Part Number : TPB-200
Days to Ship 10 Day(s)
Standard Unit Price SGD 33.35

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    205
  • With or without Spring
    NA
  • With/without tip claw replacement function
    NA
  • Nominal Dimensions(mm)
    200
  • Dimension E(mm)
    45
  • Dimension ℓ(mm)
    55.5
  • Dimension T(mm)
    5.5
  • Mouth Width Adjustment
    2-step
  • Grippable Workpiece Dimensions(mm)
    25
  • Specifications
    Soft wire cutting capability: ø2.6 mm
  • Trusco code
    817 - 5265
  • Mass(g)
    255

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)