(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
UNIT Heat Stroke Prevention Sign "Verbal Precaution for Physical Condition Check"

UNIT Heat Stroke Prevention Sign "Verbal Precaution for Physical Condition Check"

Standard Unit Price:
SGD 13.61
Days to Ship :
10 Day(s)

[Features]
· Ideal as a heatstroke warning notice.
[Applications]
· As an information notice on heatstroke for offices and rest rooms, etc.
[Materials]
· Recycled polypropylene

Basic Specifications

  • Product Type
    Other
  • Display Contents
    Prevent heat stroke / Ascertain physical condition using verbal verification
  • JAN Code
    4571181432578
  • Trusco Code
    752-6784
  • Weight(g)
    200
  • Mount Specification
    4 Holes, screw tightening (screws sold separately)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 13.61

Part Number : HO-518
Days to Ship 10 Day(s)
Standard Unit Price SGD 13.61
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Display Contents
    Prevent heat stroke / Ascertain physical condition using verbal verification
  • JAN Code
    4571181432578
  • Trusco Code
    752-6784
  • Weight(g)
    200
  • Mount Specification
    4 Holes, screw tightening (screws sold separately)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)