(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hard Abrasive for Value Type Tripoli V

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TK-135

 
Part Number
TK-135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.70

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Product Type abrasive Water-soluble/oil Solid Type Tripoli V
Height(mm) 30 Width(mm) 45 Length(mm) 135

Please check the type/dimensions/specifications of the part TK-135 in the Hard Abrasive for Value Type Tripoli V series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)