(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (SGT) 10/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

KING FILE G B5S Gray Standard: B5 Size Portrait, Back Width: 46 mm Bind Thickness: 30 mm Appropriate Capacity: 300 Sheets

KING FILE G B5S Gray Standard: B5 Size Portrait, Back Width: 46 mm Bind Thickness: 30 mm Appropriate Capacity: 300 Sheets

[Features]
Ideal for management of general documents, slips, catalogs, reports, etc.

[Product Specifications]
· Standard: B5 Portrait
· Back width: 46 mm
· Binding Thickness: 30 mm
· Appropriate Capacity: 300 pieces
· External dimensions: length 267 X width 215 mm
· Number of Holes: 2 holes
· Hole Spacing: 80 mm
· Material: Olefin Adhered Cover, Cover Core = Recycled Paper
· Includes 1 Color Index Set
· Quantity: 1 Volume
· Main Body Color: Gray
· JAN Code etc.: 4971660040704

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.

Part Number

Configured Part Number is shown.

953N

Part Number
953N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.64

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 953N in the KING FILE G B5S Gray Standard: B5 Size Portrait, Back Width: 46 mm Bind Thickness: 30 mm Appropriate Capacity: 300 Sheets series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)