(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Recycled Transparent 2-Hole File Pockets, A4S, Set of 50 Sheets

Recycled Transparent 2-Hole File Pockets, A4S, Set of 50 Sheets

[Product Specifications]
· Number of Holes: 2 holes
· External dimensions: length 304 X width 230 mm
· Pocket thickness: 0.08 mm
· Material: Recycled PP
· No Lining Paper
· Quantity: 50 pcs
· JAN Code etc.: 4971660068005

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

207-50

Part Number
207-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 22.60

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 207-50 in the Recycled Transparent 2-Hole File Pockets, A4S, Set of 50 Sheets series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)