(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Leather Punch Kit EA576F-60

Leather Punch Kit EA576F-60

Standard Unit Price:
SGD 1,224.97
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Size(34pcs)-φ2, 3, 4, 5, 6, 7, 8, 9, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32, 34, 36, 38, 40, 42, 44, 46, 48, 50, 52, 54, 56, 58 and 60mm
・Hammer-shaped for ease of striking
・The two blades mounted on the handle allows high quality packing to be cut at once.
・Equipped with compass cutter, cutout up to dia. 420mm is allowed.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 1,224.97

Part Number : EA576F-60
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 1,224.97

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)