(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Fiberglass] Tape Measure EA720LB-30

[Fiberglass] Tape Measure EA720LB-30

【Product Specifications】
・Width-13mm
・Measurement starting position-B
・Tape material-Fiberglass
・Minimum division-1cm
・Handle position of right/left changeable
・Tape length…30m
・Tape surface…One face

Part Number

Configured Part Number is shown.

EA720LB-30

Part Number
EA720LB-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 107.95

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720LB-30 in the [Fiberglass] Tape Measure EA720LB-30 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)