(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Cold Protection Pants EA915GC-42 EA915GC-44

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Cold Protection Pants EA915GC-42
Part Number: EA915GC-44

Standard Unit Price: SGD 683.52 Special Price SGD 683.52
Days to Ship: 7 Day(s) or more

[Features]
·The fluorescent orange color and reflective lines provide high visibility
·Material that is breathable, soft and hard to tear.
·It is weather resistance and does not allow air to pass through.
·Front opening, zipper closure, snaps, and placket
·2 pockets in the front and 1 in the back.
·Zippers on both sides of the trousers
·Cloth elastic is used to prevent the shoulder straps from slipping.
Moveable.
Materials: Polyester (with padding)
Compatible temperatures: Approx. -45°C

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Specificationtitle

  • Size
    XL
  • Materials
    Polyester (with batting)
  • Compatible temperatures
    Approx. -45°C
  • Shoulder Strap Width
    50mm
  • Longest Shoulder Strap
    500mm
  • Misalignment Prevention Size
    50×190mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)