(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Titanium Immersion Heater 610mm 1kw

Titanium Immersion Heater 610mm 1kw

Standard Unit Price:
SGD 578.50
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: LYMBT110
・Body length (mm): 610
・Capacity: 1kW
・Material: Heater unit/titanium, Hook/stainless steel (SUS304)
・Power supply: 100VAC 50/60Hz
・Power cord length: 2m (with plug)
・*It cannot be used for oil and flammable liquid, etc.
・*Please check the corrosiveness of the object to be heated prior to use.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 578.50

Part Number : 1-9857-15
Days to Ship 8 Day(s)
Standard Unit Price SGD 578.50

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)