(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Premium Earmuffs

Premium Earmuffs

Standard Unit Price:
SGD 110.10
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: 6120
・Sound insulation value (dB): 27
・Weight (g): 286
・Material: Earmuff cup/ABS resin, Head band/POM (polyacetal), steel, Cushion/EVA (vinyl acetate), Sound absorbing material/PU (polyurethane)
・JIS T8161EM compliant

Basic Specifications

  • NRR value(dB)
    30
  • Material
    Earmuff cup: ABS resin; headband: POM (polyacetal), steel; cushion: EVA (vinyl acetate); sound absorbing material: PU (Polyurethane)
  • Weight (g)
    355
  • Details
    JIS T8161EM compliant
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 110.10

Part Number : 3-6078-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 110.10

Specificationtitle

  • NRR value(dB)
    30
  • Material
    Earmuff cup: ABS resin; headband: POM (polyacetal), steel; cushion: EVA (vinyl acetate); sound absorbing material: PU (Polyurethane)
  • Weight (g)
    355
  • Details
    JIS T8161EM compliant

Loading...

Searching. Please wait.

Cancel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)