(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Dual Mode Earplug

Dual Mode Earplug

Standard Unit Price:
SGD 9.00
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: 6770
・Specification: with cloth cord
・Quantity: 1 set (2 pcs)
・Material: Earplug body/elastomer, Grip/PP (polypropylene), Cord/PE (polyethylene)
・Sound insulation value: When closing cap/24dB, When opening cap/4dB
・With carrying case
・JIS T8161 class 1 (EP-1) compliant (when closing cap)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 9.00

Part Number : 3-6079-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 9.00

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)