(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Sterilization Sampling Shovel 125mL

Sterilization Sampling Shovel 125mL

Standard Unit Price:
SGD 531.30
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: H36904-0000
・Spoon size (mm): 25 x 89 x 44
・Capacity (mL): 125
・Overall length (mm): 221
・Material: PS (polystyrene)
・γ ray sterilized
・Quantity: 1 box (100 pieces)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 531.30

Part Number : 3-6361-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 531.30

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)