(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (SGT) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Additional Shelf Board for Ozone Sterilization Locker

Additional Shelf Board for Ozone Sterilization Locker

Standard Unit Price:
SGD 265.70
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: Additional shelf board for OSL
・Size (mm): <-
・Specification: <-
・Material: Body/Stainless steel (SUS304)
・Ozone generation amount: Approximately 50mg/h (outlet port concentration: 10ppm)
・Timer: 15, 30, 60, 90 minutes
・Power supply: AC100V 50/60Hz
・Power consumption: 6.4W
・Power cord length: 1.8m
・Recommended exchange time of excimer lamp: Approximately 2000 hours

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 265.70

Part Number : 3-6669-11
Days to Ship 10 Day(s)
Standard Unit Price SGD 265.70

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)