(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dustproof Waterproof Electronic Balance (IP68 Compliance) 6000G

Dustproof Waterproof Electronic Balance (IP68 Compliance) 6000G

Standard Unit Price:
SGD 807.40
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: WPB6K02
・Weighing (g): 6000
・Minimum display (g): 0.2
・Reproducibility: +/- 0.2g
・Linearity: +/- 0.2g
・Plate size: 225 x 185mm
・Display: LED
・Function: Tare, number of pieces, animal measuring
・Response speed: Approx 1 - 2 seconds
・Body material: Stainless steel (SUS304)
・Power supply: 100VAC 50/60Hz
・Size: 225 x 260 x 125mm
・Weight: Approx 5.2kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 807.40

Part Number : 3-6685-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 807.40

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)