(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Basket Wagon

Stainless Steel Basket Wagon

Standard Unit Price:
SGD 1,444.10
Days to Ship :
31 Day(s)

【Product Specifications】
・Model number: NBW
・Size (mm): 740 x 450 x 1050
・Material: Stainless steel (SUS304)
・Shelf height: First stage/350mm, Second stage/880mm (height from the floor)
・Withstand load: 10 kg/shelf
・Caster: φ75mm silent caster (with diagonal stopper)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
31 Day(s)
SGD 1,444.10

Part Number : 3-6798-01
Days to Ship 31 Day(s)
Standard Unit Price SGD 1,444.10

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)