(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Porous Metallic Material (Titanium) 50 × 50 mm, Thickness 5 mm, Pore Size 0.23 mm

Porous Metallic Material (Titanium) 50 × 50 mm, Thickness 5 mm, Pore Size 0.23 mm

Standard Unit Price:
SGD 646.80
Days to Ship :
51 Day(s)

Highly porous sponge-like metal sintered body that has connected ventilation holes.
[Features]
· As it uses sintered metal materials that do not contain a resin base material, it has excellent heat resistance and strength.
· High-porosity material that contains 8 to 95% connected ventilation holes.
· Porous body that can effectively diffuse a reactant.
· Conductive material that is strongly resistant to corrosion.
[Applications]
· For use as a base material or support for a catalytic coating.
· For use as a heat-resistant filter.
· For reducing the weight of structural components.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
51 Day(s)
SGD 646.80

Part Number : 3-5509-07
Days to Ship 51 Day(s)
Standard Unit Price SGD 646.80

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specifications of Porous Metallic Material (Titanium)

Porous Metallic Material (Titanium) 50 × 50 mm, thickness 5 mm, pore size 0.23 mm: related images

External appearance of Ti-MF-55

Specifications of 3-5509-07

  • Part No.: Ti-MF-55
  • Pore size: 0.23 mm
  • Porosity: 80%
  • Size: 50 × 50 mm
  • Thickness: 5 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)